Fan coil actuator for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2163 00
2163 00
313.69 £
EAN 4010337059387
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Fan coil actuator for operation of ventilator convectors (fan coil units), implemented for room air conditioning.
  • The actuator receives telegrams, e.g. from a room temperature controller, and converts variable telegrams into equivalent fan speeds and valve positions.
  • Connection of a ventilator convector with up to six ventilator gradations or connection of two ventilator convectors each with up to three fan speeds with double pipe systems.
  • Manual actuation.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
  • Operating modes for heating or cooling, or combined heating and cooling.
  • 2-pipe or 4-pipe operation. 2-pipe system uses a shared water circuit for heating and cooling. 4-pipe system consists of separate supply and return line for the heating and cooling system.
  • Individual or hierarchic switching of fan speeds.
  • Feedback, output indication, block function for each channel, level limitation.
  • Behaviour after bus voltage failure or bus/mains voltage failure and following an ETS programming process can be configured.
  • Limit values can be set.
  • Cyclical or event-oriented transmission.
  • Free channels can be used for switching functions, e.g. for room lighting.

Technical data

KNX medium:
TP256

Switching contact:
μ contact, 1 x zero-voltage NO contact

Breaking capacity 230 V AC:
10 A / AC1 or 10 A / AC3

Maximum switch-on current
200 µs:
800 A
20 ms:
165 A

Connected load
Ohmic load:
2300 W
Capacitive load 230 V AC:
10 A, max. 140 µF
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Wound electronic transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1000 VA
Fluorescent lamps,lead-lag circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1160 VA
Mercury-vapour lamps, uncompensated:
1000 W
Mercury-vapour lamps, parallel-compensated:
1160 W

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Connection cross section:
Max. 4 mm²

Notes

  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Fan coil actuator
Product database

Product database from ETS2, 377 kbyte.

Order no. 2163 00

VD2, 377 Kb

Load


Fan coil actuator
Product database

Product database from ETS3.0d, 378 kbyte.

Order no. 2163 00

VD4, 378 Kb

Load


Fan coil actuator
Technical Documentation

Technical documentation.

Order no. 2163 00

PDF, 2.325 Kb

Load


Fan coil actuator
Operating instructions

Operating instructions.

Order no. 2163 00

PDF, 490 Kb

Load


Ordering info Features Downloads