eNet Radio sun sensor Solar

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 5461 02
5461 02
91.31 £
EAN 4010337774334
Packing unit 1
PS 42
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • eNet wireless sun sensor for the brightness-based control of eNet actuators.
  • Installation on a window pane in indoor areas.
  • Triggers scenes when the sun protection and twilight value that has been set is exceeded or not reached.
  • Temperature-dependent sun protection possible.
  • Scene buttons for solar protection and twilight.
  • Brightness measurement via brightness sensor.
  • Sends brightness value to eNet server if the brightness changes by more than 50 %.
  • Test mode for adjusting sun protection and temperature threshold.
  • Solar-powered device.
  • Integrated battery as energy storage device.

Can be set with eNet server:

  • Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
  • Operation locks.
  • Behaviour of actuators when a scene is cancelled.
  • Device software update.
  • Use brightness value as 'then' condition in if-then rules to activate actions, scenes, and timers.

Technical data

Brightness:
4000 to 80000 lx

twilight:
5 to 250 lx

Temperature setting:
+15 °C to +40 °C

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • Radio approval is valid for EU and EFTA countries.

Dimensions in mm

Ø 75 H 30

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless sun sensor, Solar
Certificates

EC-Declaration of Conformity

Order no. 5461 02

PDF, 186 Kb

Load


Wireless Solar sun sensor
Operating instructions

Operating instructions.

Order no. 5461 02

PDF, 1.262 Kb

Load


Ordering info Features Downloads