Rated voltage:
AC/DC 24 V SELV
Current capacity:
20 mA per button
Output resistance:
880 Ω
Rated voltage:
DC 24 V SELV
Current consumption:
approx. 1 mA per LED
Temperature sensor:
PT1000, class B
Installation depth:
16 mm
Ambient temperature:
-5 °C to +45 °C