Motion detector top unit 1.10 m Komfort for KNX
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2050 01
2050 01
168.69 £
EAN 4010337026907
Packing unit 1/5
PS 06
pure white glossy
Order no. 2050 03
2050 03
168.69 £
EAN 4010337026914
Packing unit 1/5
PS 06
pure white matt
Order no. 2050 27
2050 27
168.69 £
EAN 4010337026921
Packing unit 1/5
PS 06
anthracite
Order no. 2050 28
2050 28
171.07 £
EAN 4010337026938
Packing unit 1/5
PS 06
colour aluminium
Order no. 2050 26
2050 26
174.77 £
EAN 4010337026945
Packing unit 1/5
PS 06
black matt
Order no. 2050 005
2050 005
174.77 £
EAN 4010337037224
Packing unit 1/5
PS 06
grey matt
Order no. 2050 015
2050 015
174.77 £
EAN 4010337082989
Packing unit 1/5
PS 06
stainless steel (lacquered)
Order no. 2050 600
2050 600
181.68 £
EAN 4010337033042
Packing unit 1/5
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
Replaces KNX automatic control switch1304 ...

Necessary accessories

Optional accessories

Optional spare part

Features

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (sentinel application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in sentinel mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory).
  • Evaluation of the measured brightness by means of up to three independent brightness limits.
  • Indication of motion detection (permanent or only during walking test).
  • Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application.
  • Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Function block switchover for bus-controlled switchover between two function block groups.
  • Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation.
  • Blocking individual function blocks as required via the KNX.
  • Manual operation of the controlled KNX actuators and consequently deactivation of automatic PIR operation is possible.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "sentinel" or "sentinel with switch-off brightness" application.
  • For the "sentinel" or "sentinel with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.
  • Integrated room temperature measurement.
  • Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected.
  • IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching the walking test function on and off.

Technical data

KNX medium:
TP256

Mounting height up to 1.10 m
Range of detection forwards:
Max. 32 m
Range to each side:
Max. 19 m

Angle of detection:
180°

Brightness sensor
Measurement range:
approx. 1 to 1000 lx

Protection class
System 55, Gira F100:
IP20
TX_44:
IP44

Ambient temperature:
-5 °C to +45 °C

Temperature sensor
Measurement range:
-5 °C to +45 °C
Precision:
±1 K

Notes

  • Suitable for indoor use only.
  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Motion detector Comfort 1.10 m / 2.20 m
Technical Documentation

Technical documentation.

Order no. 2050 ..
2051 ..

PDF, 11.967 Kb

Load


Motion detector Comfort, Standard 1.10 m
Operating instructions

Operating instructions.

Order no. 2040 ..
2050 ..

PDF, 3.168 Kb

Load


Motion detector Komfort 1.10 m / 2.20 m
Product database

from ETS4.2

Order no. 2050 ..
2051 ..

ZIP, 946 Kb

Load


Ordering info Features Downloads