New product.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
Voltage check possible from the front.
Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
Rigid and flexible conductors can be used.
Easily accessible release lever.
Shatter-proof thermoplastic base.
LED lighting elements can be inserted from the front as standard.
By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
Water-protected surface-mounted IP44
Technical data
Connection cross section
For rigid and flexible conductors up to:
2.5 mm²
Rated output
LEDi/CFLi:
100 W
Notes
Can also be connected to be illuminated.
Scope of supply
Inscription label "Heating On/Off", "VERWARMING AAN/UIT" is enclosed.
Cable entry 2-gang (twin entry) is enclosed.
Orange LED lighting element 230 V~ 0.5 mA is included with delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.