Switching actuator, 2-gang / blind actuator, 1-gang 16 A with binary input, 3-gang for Gira One and KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Flush mounted
Order no. 5062 00
5062 00
119.11 £
EAN 4010337099253
Packing unit 1/5
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Features

Features

  • Actuator for switching devices or for controlling blinds, shutters, awnings, skylight operation.
  • In blind operation, the adjacent outputs (A1/A2) are combined into one blind output.
  • 3 binary inputs for connection to conventional switches, buttons and motion detectors with zero-voltage contacts.
  • Connection to an external temperature sensor at input 3.
  • The inputs are used to control Gira One actuators or to record status information.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Shading and ventilation functions

  • Control of slat blinds, shutters, awnings, skylights or roof domes.
  • Movement times optionally adjustable.
  • Sun protection function with curtain or slat positions at the beginning or end of the function that can be set for each output.
  • Setting of the delay time at the beginning or end of the sunshine.
  • Fabric stretching for awnings.
  • In the event of an active wind alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the wind alarm, the blinds raise and are automatically locked. The status of the binary input is monitored on a cyclical basis.
  • In the event of an active rain alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the rain alarm, the skylights or roof domes close immediately and are automatically locked. The status of the binary input is monitored on a cyclical basis.
  • In the event of an active frost alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the frost alarm, the active movements of shutters are stopped and locked to protect the shutter motor. The status of the binary input is monitored on a cyclical basis.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.

Switching functions

  • NO contact or NC contact operation.
  • Setting of a switch-on or switch-off delay.
  • Staircase function; a pre-warning time can also be set.
  • Parameterisation as a switching function for lights or socket outlets, a garage door function or a door opener function, for example, as well as a switching contact for transmitting the heating requirement to a heat pump.
  • Garage door function: The time for closing the relay can be parameterised.
  • Door opener function: The time for closing the relay can be parameterised.

Binary inputs

  • Single and double-surface operation can be configured for rocker buttons.
  • Connection of rocker buttons parameterised with switching, dimming, shading and ventilation, scene call-up, staircase (motion detector), floor call with Gira G1, garage door and door opener functions.
  • Connection of movement and presence detectors with zero-voltage relay outputs.
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Switching contact evaluation of wind, frost, brightness or rain sensors possible with zero-voltage relay contacts, in order to protect shading and ventilation devices from environmental influences.
  • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
  • Query regarding a heating/cooling switchover on a heat pump, to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
  • Switching contact display to show contact status in the Smart Home app.
  • Configurable switching inputs that can be independently parameterised.
  • Recording and comparison of temperature values via remote sensors (see accessories) at input 3.

Technical data

Rated voltage:
DC 21 to 32 V SELV

Switch­ing ca­pa­city:
AC 250 V, 16 AX

Max­imum switch-​on cur­rent:
800 A (200 µs), 165 A (20 ms)

Gira One Me­dium:
Twis­ted pair (TP),YCYM 2 x 2 x 0.8

Test voltage:
4 kV (KNX/EIB bus line)

Con­nec­tions
Gira One Bus:
Con­nec­tion ter­min­als to con­trol line
In­puts:
Con­nec­tion ter­min­als to con­trol line
Load:
Screw ter­min­als

Con­nec­tion cross sec­tion:
Max. 4 mm²

In­puts
Quant­ity:
3

Input type:
Zero-​voltage

Sampling voltage
Aux­il­i­ary in­puts:
Ap­prox. 5 V

Total length
Aux­il­i­ary input cable:
Max. 10 m

Con­nec­ted load
Ohmic load:
2500 W
Ca­pa­cit­ive load:
16 A, max. 140 µF
Mo­tors (blind or fan):
1380 W
Light bulbs:
2300 W
HV halo­gen lamps:
2300 W
Fluor­es­cent lamps, parallel-​compensated:
1160 VA
HV LED lamps:
typ­ic­ally 400 W
Wound elec­tronic trans­former:
1200 VA
Tronic trans­former:
1500 W
Fluor­es­cent lamps, un­com­pensated:
1000 VA
Fluor­es­cent lamps,lead-​lag cir­cuit:
2300 VA

Am­bi­ent tem­per­at­ure:
-5 °C to +45 °C

Cur­rent con­sump­tion:
5 to 18 mA

Notes

  • Power reductionReduction of the switching current of each device (relative to Σ 16 A)
    • 10% reduction for every 5°C above 35°C
    • 15% reduction when installed in wood or drywall
    • 20% reduction for multiple combinations.
  • Can be updated via the Gira Project Assistant (GPA)

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 17.721 Kb

Load


Switching actuator 2-gang / blind actuator, 1-gang 16 A with binary input, 3-gang for Gira One
Operating instructions

Operating instructions.

Order no. 5062 00

PDF, 680 Kb

Load


Ordering info Features Downloads

Cookie consent

By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.
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
  • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)
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
Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)
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
Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)
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
Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits
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
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Showing of videos

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Display of interactive maps

Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

To be able to recognise your interests and show products customised to you.

Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany
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
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days