Power supply:
AC 230/240 V~
Mains frequency:
50/60 Hz
Ambient temperature:
0 °C to 50 °C
Range of detection forwards
Close-up range:
approx. 5 cm
Brightness:
10 to 1000 lx
Screw terminals connection
Single-wire:
1.5 bis 2.5 mm²
fine-wire with core jacket:
1.5 bis 2.5 mm²
HV halogen lamps:
4 to 300 W
LED lights:
typically 4 to 60 W
Installation depth:
33 mm