System 3000 rotary auxiliary insert, 3-wire

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2389 00
2389 00
59.92 £
EAN 4010337031420
Packing unit 1/5
PS 02
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
  • Rotary auxiliary unit for System 3000 dimmer.
  • Operation with neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.3 W

Cable length to the main unit:
Max. 100 m

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Connection cross section
Single-wire:
Max. 4 mm²
Fine-wire without core jacket:
Max. 4 mm²
fine-wire with core jacket:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Auxiliary insert for universal LED rotary dimming insert
Operating instructions

Operating instructions.

Order no. 2389 00

PDF, 587 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Ordering info Features Downloads