Button interface, 2-gang Standard for Gira One and KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5182 00
5182 00
40.77 £
EAN 4010337110132
Packing unit 1/5
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Inputs: Connection of zero-voltage contacts such as buttons, switches and reed contacts or smoke alarm devices.
  • The inputs are used to control Gira One actuators or to record status information.
  • Pulse current to prevent contacts becoming dirty (forming an oxide layer) on the connected contacts.
  • The inputs are used to control Gira One actuators or to record status information.
  • Common reference potential for all channels.
  • Depending on the variant, two, four or eight independent inputs.
  • Commissioning the button interfaces with the Gira Project Assistant (GPA) version 5.2.
  • Encrypted data transfer between the Gira One devices.

Binary inputs

  • Single and double-surface operation can be configured for rocker buttons.
  • Connection of rocker buttons parameterised with switching, dimming, shading and ventilation, scene call-up, staircase (motion detector), floor call with Gira G1, garage door and door opener functions.
  • Connection of zero-voltage contacts.
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Switching contact evaluation of wind, frost, brightness or rain sensors possible with zero-voltage relay contacts, in order to protect shading and ventilation devices from environmental influences.
  • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
  • Query regarding a heating/cooling switchover on a heat pump, to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
  • Switching contact display to show contact status in the Smart Home app.

Technical data

Gira One Medium:
TP256

Gira One Medium:
Twisted-Pair (TP), YCYM 2 x 2 x 0,8

Output voltage:
DC 3.3 V SELV

Output current per channel:
3,3 mA

Length cable set:
25 cm, can be extended to max. 10 m

Protection class:
IP20

Protection class:
III

Ambient temperature:
-5 °C to +45 °C

Number of inputs:
2

Dimensions (LxWxH):
43.0 x 28.5 x 15.4 mm

Current consumption:
4 to 7 mA

Connection:
Connection and junction terminal

Input cable:
3-wire cable set

Notes

  • KNX Data Secure compatibel
  • Can be updated via the Gira Project Assistant (GPA).

Scope of supply

  • Connection and junction terminal
  • 3-wire cable set

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads