Rocker, 2-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 3295 66
3295 66
13.40 £
EAN 4010337040927
Packing unit 1
PS 13
anthracite
Order no. 3295 67
3295 67
16.84 £
EAN 4010337040996
Packing unit 1
PS 13
colour aluminium
Order no. 3295 65
3295 65
16.84 £
EAN 4010337040910
Packing unit 1
PS 13
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Necessary accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
  • Water-protected flush-mounted IP44

Notes

  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool item numbers old/new
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads