PoE performance class 0:
DC 48 V PoE
LAN standard:
IEEE 802.3af
Ethernet specification:
Cat.5e, cat.6, cat.6a, cat.7
Resolution:
480 x 800 px (WVGA), 155 ppi
Viewing angle:
> 80° all round
Detection range:
30° horizontal, 30° vertical
DPTs value transmitter:
5.010, 6.010, 5.001, 5.004, 7.001, 8.001, 9.xxx, 12.001, 13.001, 14.xxx
Ambient temperature:
0 °C to +45 °C