System 3000 universal LED dimming insert Standard

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5400 00
5400 00
91.73 £
EAN 4010337047995
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on brightness can be saved permanently.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with or without a neutral conductor connection.
  • Pushbutton dimmer.

Combination with RF operating top unit, 1-gang / 2-gang for KNX

  • Dimming actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Insert function selection:Adjustable dimming behaviour and dimming characteristic, soft on and soft off function, fading function, staircase function with switch-off pre-warning, scene function (16 scenes), blocking function, time delays.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Connected load at 25 °C
HV LED lamps (leading edge):
typically 3 to 60 W
HV LED lamps (trailing edge):
typically 3 to 120 W
Compact fluorescent lamp:
typically 3 to 60 W
Light bulbs:
20 to 210 W
HV halogen lamps:
20 to 210 W
Tronic transformers:
20 to 210 W
Electronic transformer with LV LED (leading edge):
typically 20 to 60 W
Electronic transformer with LV LED (trailing edge):
typically 20 to 120 W
Wound electronic transformer:
20 to 210 VA
Wound transformer with NV-LED:
typically 20 to 60 VA

Cable length
Load:
Max. 100 m

Installation depth:
24 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Notes

  • In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering.
  • Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W.
  • Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 540000

RFA, 440 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 540000

IFC, 15 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Universal LED dimming insert Standard
Operating instructions

User manual.

Order no. 5400 00

PDF, 330 Kb

Load


Ordering info Features Downloads