DCS push button interface, 2-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1210 00
1210 00
41.33 £
EAN 4010337210009
Packing unit 1/5
PS 18
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

SM home st. SM video home st. Plus

Optional accessories

Features

Features

  • The DCS button interface, 2-gang is used to implement a zero-voltage button signal on the Gira door communication bus.
  • The DCS button interface features two separate inputs for the connection of zero-voltage buttons.
  • The inputs can either be used to trigger a switching action (e.g. switching lights) via a switching actuator or flush-mounted switching actuator, or they can be assigned to a home station.
  • The DCS button interface is intended for installation in a device box behind a conventional button.

Technical data

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Ambient temperature:
-5 °C to +50 °C

Connections
2-wire bus:
2 x plug terminal

Number of inputs:
2

Dimensions
W x H x D:
43 x 28 x 15 mm

Notes

  • The button is connected using a 3-wire, approx. 20 cm long connection cable. This connection cable can be extended to a maximum of 5 m.
  • When the button interface is assigned to a home station, the two inputs function differently:Input 1triggers a floor call. This input is required when only a 2-wire line is available to connect a home station incl. floor-call button (e.g. when retrofitting an existing door station).Input 2triggers a door call. This input is required if the automatic door opener for the home station is to be triggered using a mechanical button.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Door communication button interface, 2-gang
Operating instructions

Operating instructions.

Order no. 1210 00

PDF, 217 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Ordering info Features Downloads