System 106 surface-mounted housing
5-gang

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
traffic white (laquered)
Order no. 5505 902
5505 902
211.46 £
EAN 4010337022985
Packing unit 1
PS 20
anthracite
Order no. 5505 910
5505 910
211.46 £
EAN 4010337022992
Packing unit 1
PS 20
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional spare part

5504 .., 5505 .., 5508 ..

cab.kit SM hous. 2 x 2-g/4-g/5-g

5502 .., 5503 ..

cab.kit SM hous. 2-g/3-g
Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed.
Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability.

Features

Features

  • Very low installation height of just 28.4 mm.
  • Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site.
  • Suitable for use on façades with a thermal insulation composite system.

Notes

  • Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.

Scope of supply

  • Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: surface-mounted housing, 1-gang).

Dimensions in mm

1-gang: 106,5 106,5 23,35
2-gang: 106,5 213,0 25,35
3-gang: 106,5 319,5 25,35
4-gang: 106,5 426,0 25,35
2 x 2-gang: 213,0 213,0 25,35
5-gang: 106,5 532,5 25,35

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


System 106 Surface-mounted housing 1- to 5-gang
Installation instructions

Installation instructions

Order no. 5501 ..
5502 ..
5503 ..
5504 ..
5505 ..
5508 ..

PDF, 2.742 Kb

Load


Ordering info Features Downloads