UPS for emergency set

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2918 03
2918 03
231.03 £
EAN 4010337011767
Packing unit 1/5
PS 34
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Uninterruptible power supply for the Gira emergency set.
  • If the mains input voltage drops or fails, the connected load continues to be supplied by the rechargeable battery without interruption.
  • If the mains input voltage increases or is restored, the rechargeable battery is disconnected from the load and recharged in normal mains operation.
  • The signal contact (M) can be used to signal the operating statuses “UPS active” or “Rechargeable battery defective”.

Technical data

Input voltage:
DC 24 V

Output voltage in rechargeable battery operation:
22.8 V ± 10%

Rated load in rechargeable battery operation:
130 mA for 1 h

Maximum load
in rechargeable battery operation:
300 mA for 15 min

Battery/rechargeable battery
Type:
UR18500F
UN no.:
3480

Maximum load
in mains operation:
250 mA

Installation:
in device box in accordance with DIN 49073

Notes

  • For installations in accordance with DIN VDE 0834.
  • DIN VDE 0834 states that components with a limited service life (rechargeable battery) must be replaced 1 x per year.
  • Please observe the regulations on the disposal of used batteries.

Scope of supply

  • Blank cover plate is included with delivery.
  • Rechargeable battery included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 291803

RFA, 592 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 291803

IFC, 28 Kb

Load


Uninterruptible power supply for the Gira emergency set
Operating instructions

Installation instructions

Order no. 2918 ..

PDF, 122 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads