System 3000 universal LED dimming insert Komfort, 2-gang

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5402 00
5402 00
154.53 £
EAN 4010337063827
Packing unit 1/5
PS 02
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
  • Two independent outputs for two light groups.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Connecting auxiliary units is possible.
  • Both outputs can be operated separately with a System 3000 3-wire auxiliary insert in combination with a System 3000 operating top unit 2-gang.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on brightness can be saved permanently.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with or without a neutral conductor connection.
  • Pushbutton dimmer.

Combination with RF operating top unit, 1-gang / 2-gang for KNX

  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Insert function selection:Dimming behaviour and dimming characteristics can be set, soft-on and soft-off function, fading function, staircase light function with switch-off pre-warning, scene function (16 scenes), disable function, time delays.Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Connected load at 25 °C per output
HV LED lamps (leading edge):
typically 3 to 50 W
HV LED lamps (trailing edge):
typically 3 to 100 W
Compact fluorescent lamp:
typically 3 to 50 W
Light bulbs:
20 to 210 W
HV halogen lamps:
20 to 210 W
Tronic transformers:
20 to 210 W
Electronic transformer with LV LED (leading edge):
typically 20 to 50 W
Electronic transformer with LV LED (trailing edge):
typically 20 to 100 W
Wound electronic transformer:
20 to 210 VA
Wound transformer with NV-LED:
typically 20 to 50 VA

Auxiliary units
Non-illuminated mechanical push buttons:
unlimited
2-wire auxiliary insert:
unlimited
3-wire auxiliary insert:
max. 10

Cable length
Load:
Max. 100 m
Auxiliary unit:
Max. 100 m

Installation depth:
30 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Notes

  • In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering.
  • Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W.
  • Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Universal LED dimming insert Komfort 2-gang
Operating instructions

Operating instructions.

Order no. 5402 00

PDF, 414 Kb

Load


Ordering info Features Downloads