eNet wireless blind actuator, 1-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5437 00
5437 00
135.06 £
EAN 4010337774297
Packing unit 1
PS 42
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

server DRA server DRA

Features

Features

  • The eNet wireless blind actuator receives telegrams for controlling electrically operated hangings such as blinds, shutters and awnings from the eNet wireless receiver module or eNet server via a data line.
  • Positioning of blinds and slats using scene call-up.
  • Positions for sun protection and twilight can be saved.
  • Threshold value scenes for solar protection, twilight and wind alarms.
  • Status feedback to eNet radio transmitter.
  • Curtain runtime can be saved.
  • Slat adjustment time can be saved.

Can be set with eNet server:

  • Adjustment time when changing directions.
  • Direction of travel can be inverted (e.g. for roof windows).
  • Position for solar protection, twilight, lock-out protection, and wind alarms.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.2 W

Ambient temperature:
-5 °C to +45 °C

Connected load of motors:
1000 W

Connection cross section:
Max. 4 mm²

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Wireless blinds actuator, 1-gang
Operating instructions

Operating instructions.

Order no. 5437 00

PDF, 1.090 Kb

Load


Ordering info Features Downloads