Control unit 1 – 10 V, 4-gang with manual actuation for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2224 00
2224 00
229.50 £
EAN 4010337018858
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
Replaces1019 00.

Features

Features

  • The control unit switches and dims electrical devices that feature a 1–10 V interface.
  • Five device configurations can be selected. This leads to the assignment of four individually-controllable dimming channels to the switching outputs (e.g. four dimming channels are assigned to one switching relay to control a RGBW light).
  • Relay outputs that are not associated with a dimming channel can be used as freely-acting switching actuator channel.
  • Reactions in case of bus voltage failure and restoration can be set following an ETS programming process.
  • Manual actuation of the outputs independently of the bus with mechanical switching position indicator.
  • Delay for actively transmitted feedback messages following bus voltage recovery.
  • Logical linking function configurable per channel.
  • Up to three central switching functions for the joint control of all dimming and switching channels.
  • Switch-on times of the relay outputs can be recorded and evaluated by the elapsed-hours meter.
  • Group feedback of all switching conditions possible.

Dimming channels

  • Four individually-controllable dimming channels.
  • Feedback on switching condition and brightness value.
  • Dimmable brightness range can be set.
  • Dimming behaviour and dimming characteristics can be parameterised.
  • Soft switch-on and soft switch-off function
  • Block function or forced setting function can be parameterised.
  • Time functions (switch-on delay, switch-off delay, staircase light function). With the staircase light function, the reaction at the end of the switch-on time can be configured.
  • Inclusion of a dimming channel in up to ten scenes is possible.
  • The burning-in function allows for the commissioning of new fluorescent lamps prescribed by lighting manufacturers.

Switching actuator operation (optional)

  • Independent switching of switch outputs A2 to A4.
  • NO contact or NC contact operation.
  • Feedback from the switching condition.
  • Block function or forced setting function can be parameterised.
  • Time functions (switch-on, switch-off delay, staircase light function - also with advance warning function).
  • Can be integrated in the light scenes. Up to ten internal scenes per switching output are programmable.
  • Cyclical monitoring of incoming switching telegram is configurable.

Technical data

KNX medium:
TP256

Relay
Quantity:
4
Contact:
1 x zero-voltage NO contact each, flip-flop

Control outputs
Control voltage:
1 to 10 V
Control current per output:
max. 100 mA
Cable length:
max. 500 m with 0.5 mm²

Switch outputs
Switching voltage:
AC 250/400 V
Switching current 230 V AC1:
16 A
Switching current 230 V AC3:
10 A
Switching current 400 V AC1:
10 A
Switching current 400 V AC3:
6 A
Fluorescent lamps:
16 AX

Lamp loads
Light bulbs:
3680 W
HV halogen lamps:
3680 W
Wound electronic transformer:
2000 VA
Tronic transformer:
2500 W

Fluorescent lamps T5/T8
Uncompensated:
3680 W
parallel compensated:
2500 W/200 µF
Duo-circuit:
3680 W/200 µF

Compact fluorescent lamps
Uncompensated:
3680 W
parallel compensated:
2500 W/200 µF

Mercury-vapour lamps
Uncompensated:
3680 W
parallel compensated:
3680 W/200 µF

Ambient temperature:
-5 °C to +45 °C

Connections
KNX:
Connection and junction terminal
1 – 10 V:
Screw terminals
Load:
Screw terminals

Connection cross section:
Max. 4 mm²

Notes

  • Electronic ballasts generate very high current spikes. For this reason, use a switch-on current limiter or a separate load contact for with greater loads.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


IFC file for BIM (Building information modeling)

Order no. 222400

IFC, 14 Kb

Load


Control unit 1 – 10 V, 4-gang with manual operation
Operating instructions

Operating instructions.

Order no. 2224 00

PDF, 1.090 Kb

Load


Control unit 1 – 10 V, 4-gang with manual operation
Technical Documentation

Technical documentation.

Order no. 2224 00

PDF, 5.876 Kb

Load


Control unit 1 – 10 V, 4-gang with manual operation
Product database

Product database from ETS4.2

Order no. 2224 00

ZIP, 851 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads