DALI potentiometer Tunable White

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2020 00
2020 00
69.09 £
EAN 4010337023463
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2025.

Necessary accessories

Features

Features

  • Switching and brightness adjustment for lights with a DALI interface.
  • Adjustment of the colour temperature for lights with a DALI device type 8 (colour type: colour temperature) for Tunable White in accordance with IEC 62386-209
  • To generate the DALI voltage, a DALI power supply or a DALI potentiometer with an integrated power supply unit that conforms to the DALI specifications (DIN IEC 60926) is required.
  • Can be operated simultaneously from several control points. Communication is via Broadcast.
  • Colour temperature limits and a basic brightness or a switch-on brightness can be stored.

Technical data

Current consumption:
max. 2 mA

Colour temperature adjustment:
2000 to 10000K

Single-wire connection:
Max. 4 mm²

Installation depth:
32 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

DALI light control
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


DALI potentiometer Tunable White, DALI potentiometer Tunable White with integrated power supply unit
Operating instructions

Operating instructions.

Order no. 2020 00
2030 00

PDF, 922 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 250 Kb

Load


Ordering info Features Downloads