New

RF Multi data interface for KNX

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5121 00
5121 00
220.29 £
EAN 4010337133261
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Features

Features

  • The device is used as an interface for wireless communication between PC and KNX system via KNX RF (wireless).
  • The KNX RF Ready and KNX RF Multi wireless standards are supported.
  • The connection to the computer is made using a USB slot (USB 2.0 type A).
  • Using the USB stick, the addressing, programming and diagnosis of the KNX devices can be carried out by the start-up software (KNX RF Ready from ETS5/KNX RF Multi from ETS6).
  • Fast download of large applications by long frame support with ETS5 and higher.
  • Supports KNX Data Secure to allow encrypted telegrams to be forwarded.
  • No additional USB driver is required.

Technical data

KNX medium:
RF1.R (from ETS 5)RF1.M (from ETS 6)

Start-up mode:
S mode

Power supply:
DC 5 V via USB port

USB version:
2.0 or higher

USB connection:
Type A

Ambient temperature:
-10 °C to +55 °C

Relative humidity:
Max. 80% (no condensation)

Wireless frequency (KNX RF Ready):
868.3 MHz

Wireless freqencies (KNX RF Multi):
868.3 MHz, 868.950 MHz, 869.525 MHz, 869.850 MHz

Transmission power:
max. 20 mW

Range (free field):
approx. 100 m

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX RF Multi
Operating instructions

System documentation

Order no.

PDF, 20.313 Kb

Load


RF Multi data interface for KNX
Operating instructions

Operating instructions.

Order no. 5121 00

PDF, 680 Kb

Load


RF Multi data interface for KNX
Technical Documentation

Quick start guide

Order no. 5121 00

PDF, 336 Kb

Load


RF Multi data interface for KNX
Product database

RF Ready (KNX RF1.R) in ETS5 or ETS6, RF Multi (KNX RF1.M) from ETS6.1.1 onwards.

Order no. 5121 00

ZIP, 100 Kb

Load


Ordering info Features Downloads