Gira Standard 55 cover frame
pure white glossy

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 03
0211 03
2.78 £
EAN 4010337211037
Packing unit 10/100
PS 21
2-gang
Order no. 0212 03
0212 03
4.75 £
EAN 4010337212034
Packing unit 10/100
PS 21
2-gang, without crossbar
Order no. 1002 03
1002 03
3.51 £
EAN 4010337001607
Packing unit 10
PS 01
3-gang
Order no. 0213 03
0213 03
8.38 £
EAN 4010337213031
Packing unit 10/100
PS 01
4-gang
Order no. 0214 03
0214 03
14.49 £
EAN 4010337214038
Packing unit 1/5
PS 01
5-gang
Order no. 0215 03
0215 03
23.83 £
EAN 4010337215035
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Standard 55 - Range of functions in the basic installation
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 100203

RFA, 336 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 100203

IFC, 83 Kb

Load


Cradle to Cradle Certified
Certificates

Order no.

PDF, 454 Kb

Load


Ordering info Features Downloads