Gira Standard 55 cover frame
cream white glossy

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 01
0211 01
2.78 £
EAN 4010337211013
Packing unit 10/100
PS 21
2-gang
Order no. 0212 01
0212 01
4.75 £
EAN 4010337212010
Packing unit 10/100
PS 21
2-gang, without crossbar
Order no. 1002 01
1002 01
3.51 £
EAN 4010337002017
Packing unit 10
PS 01
3-gang
Order no. 0213 01
0213 01
8.38 £
EAN 4010337213017
Packing unit 10/100
PS 01
4-gang
Order no. 0214 01
0214 01
14.49 £
EAN 4010337214014
Packing unit 1/5
PS 01
5-gang
Order no. 0215 01
0215 01
23.83 £
EAN 4010337215011
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Standard 55 - Range of functions in the basic installation
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 100201

RFA, 336 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 100201

IFC, 83 Kb

Load


Ordering info Features Downloads