Presence detector and motion detector 360° compact

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2399 02
2399 02
211.02 £
EAN 4010337019381
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • 2-point light control.
  • Functions can be adjusted with IR remote controls.
  • Limitation of the detection field by clip-on panels or deactivation of individual sensors.
  • Operation with IR remote control, auxiliary unit 2-wire or rocker button.
  • Teach-in function for adapting the brightness threshold, in combination with IR remote controls.
  • Switch-off pre-warning.
  • Short-term operation, e.g. for controlling acoustic signal transmitters.
  • Presence simulation.
  • Function as twilight switch.
  • Dynamic delay time.
  • Expansion of the detection range by connecting several devices in parallel.

Technical data

Rated voltage:
AC 110 to 240 V, 50/60 Hz

Standby:
max. 0.3 W

Battery for remote control
Type:
CR 2025
UN no.:
3091

Mounting height:
approx. 2.20 m to 6.0 m

Mounting height 3 m
Angle of detection:
360°
Detection range:
Ø approx. 20 m

Brightness value:
approx. 5 to 2000 lx

Delay time
adjustable:
Approx. 10 s to 30 min
Short-term operation:
approx. 0.5 s

Switching current at 35 °C
Ohmic:
16 A (AC1)
Fluorescent lamps:
4 AX

Connected load at AC 230 V~ and 35 °C
Light bulbs:
2300 W
HV halogen lamps:
2000 W
Tronic transformer:
1500 W
Wound electronic transformer:
1000 VA
LED lights:
typically 400 W
Compact fluorescent lamp:
typically 400 W
Fluorescent lamps, uncompensated:
920 VA
Capacitive load:
690 VA (560 µF)

Connected load at AC 110 V~ and 35 °C
Light bulbs:
1150 W
HV halogen lamps:
1000 W
Tronic transformer:
750 W
Wound electronic transformer:
500 VA
LED lights:
typically 200 W
Compact fluorescent lamp:
typically 200 W
Fluorescent lamps, uncompensated:
460 VA
Capacitive load:
345 VA (560 µF)

Ambient temperature:
-5 °C to +45 °C

Dimensions:
Dia. 103, H 63

Notes

  • The settings necessary for start-up are made using the IR remote control PIR 1 (accessory) for the installer.
  • Ceiling mounting indoors, surface-mounted.

Scope of supply

  • IR remote control PIR 2 for the customer is included.
  • Clip-on screen for limiting the range of detection is included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira 360° presence and motion detector, surface-mounted
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 239902

RFA, 596 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 239902

IFC, 173 Kb

Load


Presence detector and motion detector 360° compact
Operating instructions

Operating instructions.

Order no. 2399 02

PDF, 3.137 Kb

Load


Ordering info Features Downloads