Data cap insert for Modular Jack AMP

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
2-gang
Order no. 0039 00
0039 00
5.51 £
EAN 4010337039006
Packing unit 5/25
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

data cap sup.ring + in.sp.

Features

Notes

  • Suitable for
    AMP 6-pole 1116603-1 toolless cat.3
    AMP 8-pole 1116515-1 cat.5e shielded
    AMP 8-pole 1116604-1 toolless cat.5e unshielded
    AMP 8-pole 1339015-1 toolless cat.5e shielded
    AMP 8-pole 1375055-1 SL cat.6 unshielded
    AMP 8-pole 1375188-1 SL cat.6 shielded
    Kannegieter BICC Brand Rex Snap-In-Jacks RJ45
    Krone Inline RJ45 shielded/unshielded
    AMP SL Series RJ45 Jack cat.5E
    AMP TWIST-7AS SL Jack 8-pole 1711441-1 shielded cat.7A
    AMP TWIST-7AS SL Jack 8-pole 1711437-1 shielded cat.7A
    AMP TWIST-6S SL Jack 8-pole 1711160-1 shielded cat.6
    AMP TWIST-6S SL Jack 8-pole 1711342-1 shielded cat.6
    AMP TWIST-6AS SL Jack 8-pole 1711592-1 shielded cat.6A
    AMP TWIST-6AS SL Jack 8-pole 1711716-1 shielded cat.6A
    AMP LC LWL Duplex Adapter
    AMP MT RJ LWL Duplex.
  • Second opening can be closed off.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Inserts for Data Caps
Operating instructions

Operating instructions.

Order no. 0039 00
0047 00
0048 00
0049 00
0050 00
0052 00
0053 00
0055 00
0058 00
0059 00
0064 00
0088 00
0089 00
0090 00
0091 00
0092 00
0093 00
0732 00

PDF, 127 Kb

Load


Ordering info Features Downloads