Terminal strip, 6-gang 230 V~

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2479 00
2479 00
88.66 £
EAN 4010337110187
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Terminal strip for wiring room temperature controllers and thermal servos.

Technical data

Power consumption:
230 V, 50 VA

Fuse
230 V:
T4AH

Quantity
Heating zones:
6
Room temperature controller:
Max. 6
Servos:
Max. 12

Switch-on current
Per servo:
Max. 500 mA

Rated load
All drives:
Max. 24 W

Switching capacity
Pump control:
2 A / 200 VA inductive

Connections
Pump control:
1
Heating/cooling switchover:
1
External timer:
1
Room temperature controller:
6
230 V power supply:
1

Direction of action:
NC

Mode of operation:
Type 1/1.C

Protection class:
II

Ambient humidity:
80% non-condensing

Ambient temperature:
0 to +50°C

Clampable conductor cross-section:
0.2 bis 1.5 mm²

Dimensions
W x H x D:
326.5 x 90 x 50 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Terminal strip, 6-gang 230 V
Operating instructions

Operating instructions.

Order no. 2479 00

PDF, 1.074 Kb

Load


Ordering info Features Downloads