Profile 55 with angled mounting bracket
8-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
aluminium pure white glossy (lacquered)
Order no. 1198 27
1198 27
223.70 £
EAN 4010337198277
Packing unit 1
PS 17
aluminium
Order no. 1198 26
1198 26
192.27 £
EAN 4010337198260
Packing unit 1
PS 17
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Installation profile of aluminium for horizontal and vertical installation.
  • With cable and duct inlet. The cable entry can be flush-mounted or surface-mounted.
  • Simplified installation due to clippable inserts.

Notes

  • With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.
  • Using the angled mounting bracket or base feet, the Profile 55 can be installed as a table-top housing, as well as under hanging cabinets or in corners.

Dimensions in mm

2-gang: 158 107 107
3-gang: 230 107 107
5-gang 600mm: 587 107 107
8-gang: 587 107 107

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads