Emergency set
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2914 03
2914 03
286.69 £
EAN 4010337067900
Packing unit 1
PS 34
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Call module with red LED signal light, integrated zero-voltage contact, optionally switchable buzzer (continuous tone) and the option of setting a flashing light or continuous light.
  • Pull-cord button with 2.5 m long pull cord with red handle and reassurance light in the button housing, suitable for wall and ceiling mounting.
  • Switch-off button with green switch-off key.
  • Flush-mounted power supply unit 250 mA.
  • The call set can be optionally upgraded with a duty room unit with an integrated sound generator for acoustic call signalling, green presence button with presence light, and yellow buzzer switch-off button.

Technical data

Power supply
Input voltage:
AC 100 to 240 V, 50 to 60 Hz
Input current:
180 mA
Output voltage:
DC 24 V
Output current:
250 mA

Ambient temperature:
+ 5 °C to + 40 °C

Length of pull cord:
2.5 m

Installation:
Device boxes

Notes

  • For installation in accordance with DIN VDE 0834, use an uninterruptible power supply.
  • The components for upgrading the emergency set can be purchased individually.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 291403

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 291403

IFC, 28 Kb

Load


Gira emergency set
Operating instructions

Installation, start-up, operation of Gira emergency set
Order Nr. 29141690, 660 KB

Order no. 2914 ..

PDF, 669 Kb

Load


Ordering info Features Downloads