System 3000 blind timer and timer BT arrow symbols
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5367 01
5367 01
116.20 £
EAN 4010337027508
Packing unit 1/5
PS 02
pure white glossy
Order no. 5367 03
5367 03
116.20 £
EAN 4010337027522
Packing unit 1/5
PS 02
pure white matt
Order no. 5367 27
5367 27
116.20 £
EAN 4010337027539
Packing unit 1/5
PS 02
anthracite
Order no. 5367 28
5367 28
118.82 £
EAN 4010337027546
Packing unit 1/5
PS 02
colour aluminium
Order no. 5367 26
5367 26
122.90 £
EAN 4010337027515
Packing unit 1/5
PS 02
black matt
Order no. 5367 005
5367 005
122.90 £
EAN 4010337058809
Packing unit 1/5
PS 02
grey matt
Order no. 5367 015
5367 015
122.90 £
EAN 4010337087250
Packing unit 1/5
PS 02
stainless steel
Order no. 5367 600
5367 600
130.35 £
EAN 4010337027553
Packing unit 1/5
PS 02
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
  • Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • Activate/deactivate automatic mode.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a hanging position, hanging travel time, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.
  • Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®.

Technical data

Accuracy
Per month:
± 10 s

Power reserve:
approx. 4 h

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typically 10 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 536701

RFA, 476 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 536701

IFC, 16 Kb

Load


Blind timer and timer BT
Certificates

EC-Declaration of Conformity

Order no. 5367 ..

PDF, 333 Kb

Load


Blind timer and timer BT, Operating top unit BT
Operating instructions

Operating instructions.

Order no. 5367 ..
5368 ..

PDF, 525 Kb

Load


Gira Bluetooth app
Operating instructions

Operating instructions.

Order no.

PDF, 1.458 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Ordering info Features Downloads