Analogue actuator, 4-gang for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1022 00
1022 00
378.58 £
EAN 4010337010708
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Analogue actuator, 4-gang DRA with integrated bus coupler converts KNX telegrams (1-byte and 2-byte) into analogue output signals.
  • These analogue output signals enable heating, air conditioning and ventilation actuators to adapt their initial parameters based on bus information, and to participate in control processes.
  • Voltage outputs with short-circuit protection.
  • The initial state is indicated by the status LED.
  • The initial parameters can be restrained.
  • Switch off outputs not required.
  • The four outputs are parameterised to voltage or current signals by the software.

Technical data

KNX medium:
TP256

Number of outputs:
4

Rated voltage:
AC 24 V

Connections
KNX:
Connection and junction terminal
Power supply:
Screw terminals
Outputs:
Screw terminals

Current signals at the output
0 to 20 mA:
Load ≤ 500 Ω
4 to 20 mA:
Load ≤ 500 Ω

Voltage signals at the output
0 to 1 V:
Load ≥ 1 kΩ
0 to 10 V:
Load ≥ 1 kΩ

Connection cross section:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


4-channel analog actuator
Technical Documentation

Technical documentation.

Order no. 1022 00

PDF, 114 Kb

Load


4-channel analog actuator
Operating instructions

Operating instructions.

Order no. 1022 00

PDF, 112 Kb

Load


Analogue actuator, 4-gang
Product database

Product database from ETS3

Order no. 1022 00

VD3, 250 Kb

Load


Ordering info Features Downloads