New

Gira G1
without WLAN

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black glass
Order no. 2087 05
2087 05
926.67 £
EAN 4010337125327
Packing unit 1
PS 36
white glass
Order no. 2087 12
2087 12
926.67 £
EAN 4010337125310
Packing unit 1
PS 36
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 10/2025.

Optional accessories

Features

Features

  • A gesture-controlled multi-touch display is used for operation.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.
  • Monoblock device with integrated power supply unit and RJ45 connection.
  • Quick start-up via the Gira Project Assistant (GPA) with optimised usage profiles for room or building operation.

Potential applications and combinations

  • As a multifunctional room operating device, the Gira G1 offers the following functions or combinations of functions:- Home station as SIP client- Home station for DCS IP gateway- Internet service integration- Client for the following systems/servers - Gira HomeServer - Gira X1 - Gira One

Features as a video home station

  • Camera changeover: specific selection of connected colour cameras.
  • Controlling the door opener.
  • Switching the ringing tone on and off.
  • Ringtone can be selected from a choice of 10 melodies.
  • Accepting calls.
  • Adjustment of ring tone and voice volume.
  • Internal calls.
  • Floor call can be triggered with auxiliary input.
  • Floor call can be triggered using the pushbutton sensor for KNX.

Properties as a home station with SIP client

  • Client function for SIP external systems from e.g. Comelit, TCS, SCHÜCO DCS Touch, 2N.
  • SIP calls can be made directly or via registry.
  • 64 internal calls possible, e.g. to the concierge.
  • Early Media support for video image.

Integration of internet services

  • Gira weather service: display of the weather forecast for up to five cities (internet connection required).

Properties as a Gira HomeServer client

  • The Gira G1 can be used as a client in systems with a Gira HomeServer operating with version 4.13 of the HomeServer Expert software or higher, depending on the configuration.
  • The Gira G1 shows the interface design of the Gira HomeServer. Almost all of the functions included as standard with the Gira HomeServer are supported, along with charts, cameras, the camera archive, messages, value displays and weather forecasts. The free visualisation can also be displayed.
  • Both the light and dark designs are supported and the user can switch between the two.
  • If the G1 is to be used solely as a room operating device, simplified parametrisation via the GPA is possible.
  • In addition, the G1 can be used as a home station at the same time. This function can be implemented as an SIP client or, for the Gira 2-wire door communication, via the DCS IP gateway.

Properties as a Gira X1 client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira X1.
  • Following activation, the Gira G1 shows the interface design of the Gira X1. Up to 500 Gira X1 functions can be supported.
  • In addition to the X1 building control functions, the following functions are available in the Gira G1 when used as a Gira X1 client:- Direct function- Gira door communication- Online weather service

Properties as a Gira One server client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira One server.
  • Once activated, the Gira G1 displays the Gira interface of the Gira Smart Home App. Up to 250 Gira One devices can be displayed in this manner.
  • A maximum of 50 Gira G1 units can be used within one and the same Gira One project.
  • In addition to the building control devices, the following functions are available in the Gira G1 when used as a client on the Gira One server:- Direct function- Gira door communication- Online weather service.

Technical data

Power supply:
PoE

PoE performance class 0:
DC 48 V PoE

PoE standard:
IEEE 802.3af

Network installation:
Ethernet specification: Cat. 5e, Cat. 6, Cat. 6a, Cat. 7

Power consumption
Maximum:
8 W
Typical:
4 W

Connections
Network connection:
RJ45
Auxiliary input for floor-call button:
Plug terminal, 5-wire cable set

Display
Diagonal:
17.78 cm (= 7″)
Number of colours:
16.7 M
Resolution:
800 x 1280 px, 216 ppi
Brightness:
340 cd/m2
Contrast ratio:
1:1000
Viewing angle:
>85° all round

Ambient temperature:
+5°C to +40°C

Proximity sensor
Range:
max. 40 cm
Detection range:
30° horizontal, 10° vertical
Protection class:
IP3XD

Dimensions
Profile height:
W 114 x H 181 x D 15 mm

Installation depth:
18 mm

Notes

  • Suitable for indoor use only.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • Can be updated via the Gira Project Assistant (GPA).
  • Communication via LAN connection. No integrated WLAN.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads