eNet wireless dimming actuator, 1-gang Mini
20 – 250 W/VA

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5420 00
5420 00
130.40 £
EAN 4010337774143
Packing unit 1/5
PS 42
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The eNet wireless dimming actuator enables the switching and dimming of various electrical loads.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on and minimum brightness can be saved for each output.
  • Scene operation.
  • Status display with LED.
  • Status feedback to eNet radio sensors.
  • Short-circuit and excess-temperature protection.
  • Automatic or manual setting of dimming process.

Can be set with eNet server:

  • Maximum brightness.
  • Dimming process.
  • Dimming speed.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Localisation of the device.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power loss:
max. 1.5 W

Standby:
max. 0.5 W

Ambient temperature:
-25 °C to +70 °C

Connected load
Light bulbs:
20 to 250 W
HV halogen lamps:
20 to 250 W
Wound electronic transformer:
20 to 250 VA
Wound transformer with NV-LED:
20 to 100 VA
Tronic transformer:
20 to 250 W
electronic transformer with NV-LED:
typically 20 to 100 W
LED lights:
typically 3 to 70 W
Compact fluorescent lamp:
typically 3 to 70 W

Connection cross section:
Max. 4 mm²

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Dimensions:
Ø 53,0 H 28,0 mm

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 542000

RFA, 480 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 542000

IFC, 58 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless dimming actuator, 1-gang Mini 20 – 250 W/VA
Certificates

EC-Declaration of Conformity

Order no. 5420 00

PDF, 186 Kb

Load


Wireless dimming actuator, 1-gang Mini
Operating instructions

Operating instructions.

Order no. 5420 00

PDF, 344 Kb

Load


Ordering info Features Downloads