Gira Standard 55 cover frame with inscription space
pure white matt

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 27
1091 27
6.40 £
EAN 4010337091271
Packing unit 10
PS 01
2-gang horizontal
Order no. 1092 27
1092 27
11.87 £
EAN 4010337092278
Packing unit 10
PS 01
2-gang vertical
Order no. 1102 27
1102 27
11.87 £
EAN 4010337102274
Packing unit 10
PS 01
3-gang horizontal
Order no. 1093 27
1093 27
18.68 £
EAN 4010337093275
Packing unit 1
PS 01
3-gang vertical
Order no. 1103 27
1103 27
18.68 £
EAN 4010337103271
Packing unit 1/5
PS 01
4-gang horizontal
Order no. 1094 27
1094 27
27.23 £
EAN 4010337094272
Packing unit 1/5
PS 01
4-gang vertical
Order no. 1114 27
1114 27
27.23 £
EAN 4010337008927
Packing unit 1
PS 01
5-gang horizontal
Order no. 1095 27
1095 27
40.94 £
EAN 4010337095279
Packing unit 1
PS 01
5-gang vertical
Order no. 1115 27
1115 27
40.94 £
EAN 4010337115274
Packing unit 1
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Standard 55 - Range of functions in the basic installation
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads