British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker
System 55, Off-switch 2-pole

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2836 01
2836 01
33.80 £
EAN 4010337078944
Packing unit 10
PS 29
pure white glossy
Order no. 2836 03
2836 03
33.80 £
EAN 4010337078951
Packing unit 10
PS 29
anthracite
Order no. 2836 28
2836 28
34.43 £
EAN 4010337078975
Packing unit 10
PS 29
colour aluminium
Order no. 2836 26
2836 26
37.17 £
EAN 4010337078968
Packing unit 1
PS 29
black matt
Order no. 2836 005
2836 005
37.17 £
EAN 4010337038566
Packing unit 10
PS 29
grey matt
Order no. 2836 015
2836 015
37.17 £
EAN 4010337087144
Packing unit 10
PS 29
stainless steel
Order no. 2836 600
2836 600
43.19 £
EAN 4010337021933
Packing unit 10
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.

Technical data

Installation depth:
24 mm

Connection cross section
for conductors up to:
2 x 4 mm² or1 x 6 mm²

Notes

  • For screw attachment only.
  • BS EN 60669-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads