System 3000 touch top unit
System 55

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5365 01
5365 01
77.98 £
EAN 4010337096856
Packing unit 1/5
PS 02
pure white glossy
Order no. 5365 03
5365 03
77.98 £
EAN 4010337096863
Packing unit 1/5
PS 02
pure white matt
Order no. 5365 27
5365 27
77.98 £
EAN 4010337096887
Packing unit 1/5
PS 02
anthracite
Order no. 5365 28
5365 28
80.69 £
EAN 4010337096894
Packing unit 1/5
PS 02
colour aluminium
Order no. 5365 26
5365 26
84.74 £
EAN 4010337096870
Packing unit 1/5
PS 02
black matt
Order no. 5365 005
5365 005
84.74 £
EAN 4010337096917
Packing unit 1/5
PS 02
grey matt
Order no. 5365 015
5365 015
84.74 £
EAN 4010337107071
Packing unit 1/5
PS 02
stainless steel
Order no. 5365 600
5365 600
92.30 £
EAN 4010337096900
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Operated by gently touching or swiping the operating surface.
  • Three brightness values can be stored, with System 3000 dimming insert.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Blocking function, with System 3000 blind control insert.
  • Status display using LED light bars to indicate the brightness or hanging position.
  • Permanent or temporary status display (status display goes out after 5 seconds if not touched).
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Technical data

Ambient temperature:
-5°C to +45°C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Touch top unit
Operating instructions

Operating instructions.

Order no. 5365 ..

PDF, 391 Kb

Load


Ordering info Features Downloads