Item comparison

Rocker, 2-gang with arrow symbol
USB 3.0 type A insert
Breakout cable

Overview

Specification: cream white glossy

Order No.: 3294 01

Packing unit: 10

PS: 01

EAN: 4010337041191

Overview

Specification: pure white glossy

Order No.: 5683 03

Packing unit: 1

PS: 01

EAN: 4010337462002

Features

  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1/slotted/PH screw head drive.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
 
 

Technical data

Installation depth
Gender changer:
mind. 20 mm
Breakout cable:
mind. 46 mm

Length of the breakout cable:
200 mm

USB breakout cable:
uncrossed

Download

Data sheet
PDF

Download

Data sheet
PDF