Item comparison

Old - Rocker with symbol
Bell
Room temperature controller insert 230 V~ with NC contact

Overview

Specification: pure white glossy

Order No.: 0286 112

Packing unit: 5

PS: 01

EAN: 4010337044819

Overview

Specification:

Order No.: 2470 00

Packing unit: 1/5

PS: 02

EAN: 4010337104421

 

Features

  • Control of electrothermal servos for 230 V~.
  • Control of room temperature in closed rooms.
  • Internal temperature sensor.
  • Silent switching.
  • Output signal: Pulse width modulation (PWM).
  • For “normally closed” valve type.
  • Setting range of the room temperature can be limited with setting rings.
  • Valve protection function (opening and closing of the valve once a week).
 

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
< 0.5 W

Connected load:
Max. 20 W

Number of servos:
1 to 10Thermal servoGira order no.: 2196 00In the case of other drives, it is essential to note the switch-on current, max. 3 drives!

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Notes

  • Subject to availability.