Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This facilitates fast and clean installation.
In the design of the Gira TX_44 design line.
Torsion-resistant surface-mounted housing due to aluminium profile.
Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface.
Theft protection ensured by screws with hexalobular socket.
Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
One-man commissioning with simple commissioning procedure.
Weather-resistant loudspeaker.
High-quality electret microphone.
Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
Acknowledgement tone when call button is pressed.
Voice volume adjustable.
White call-button illumination with LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
Sprayed-water proof call-button cover plate made of shock-resistant plastic.
Name plate of the call button can be exchanged without tools and frame removal.
Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.