Item comparison

Extension claw
Kaiser diamond abrasive crown without dust extraction

Overview

Specification:

Order No.: 3991 00

Packing unit: 10/50

PS: 01

EAN: 4010337065524

Overview

Specification:

Order No.: 2489 00

Packing unit: 1

PS: 01

EAN: 4010337031314

Features

  • For installation in walls with thick plaster coatings or additional wall cladding.
  • Can be mounted in the device claws.

Features

  • Thread for screwing on the direct attachment or chuck adapter M18 x 1.5.
 

Technical data

Drill Ø:
82 mm

Working depth:
Max. 70 mm

Notes

  • Suitable for the new generation of Gira socket outlets and switches.

Notes

  • Kaiser order no. 1088-00

Download

Data sheet
PDF

Download

Data sheet
PDF