Item comparison

Mounting plate for door station
eNet Radio switching actuator or momentary-contact actuator, 1-gang

Overview

Specification: 3-gang

Order No.: 1298 00

Packing unit: 1

PS: 18

EAN: 4010337298007

Overview

Specification: DRA

Order No.: 5433 00

Packing unit: 1

PS: 42

EAN: 4010337774273

Features

  • Mounting plate for covering the installation openings of existing customer door intercom systems when retrofitting the Gira door communication system.
  • Holes are provided in the mounting plate for wall installation, and there are openings for installing the Gira door station.
  • Material: Anodised aluminium.

Features

  • The eNet wireless switching or momentary-contact actuator receives telegrams for switching lighting from the eNet wireless receiver module or eNet server via a data line.
  • Operating modes: Switching actuator or momentary-contact actuator.
  • Status feedback to eNet radio transmitter.
  • Scene operation.
  • Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).

Can be set with eNet server:

  • Flashing function.
  • Delay time.
  • Switch-on/off delay.
  • Switch-off pre-warning.
  • Minimum switching repeat time.
  • Permanent-on, permanent-off.

Technical data

Dimensions
2-gang:
W 130 x H 253 mm
3-gang:
W 130 x H 253 mm
4-gang:
W 130 x H 346 mm

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.2 W

Ambient temperature:
-5 °C to +45 °C

Breaking capacity 230 V AC:
16 A/AC1

Connected load
Light bulbs:
2300 W
HV halogen lamps:
2000 W
Wound electronic transformer:
1000 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
920 VA
LED lights:
typically 500 W
Compact fluorescent lamp:
typically 500 W
Capacitive load:
690 VA (560 µF)

Connection cross section:
Max. 4 mm²

Length of the data line:
Max. 3 m
 

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.
  • Radio approval is valid for EU and EFTA countries.
 

Dimensions

Modular width (MW): 2