Item comparison

Hotel-card switch 10 A 250 V~
1-pole NO contact with N terminal

Overview

Specification: pure white glossy

Order No.: 3140 70

Packing unit: 1

PS: 01

EAN: 4010337115397

Overview

Specification:

Order No.:

Packing unit:

PS:

EAN:

Features

  • The hotel-card switch with disassembly safeguard can perform security and energy saving functions, for example.
  • When the hotel card is removed, any devices which are still switched on are deactivated.
  • The electric circuit is only activated via the button once the card has been inserted.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1/slotted/PH screw head drive.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
 

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W
 

Notes

  • Further versions are available upon request.
 

Scope of supply

  • New generation
 

Download

Data sheet
PDF

Download

Data sheet
PDF