Item comparison

SCHUKO socket outlet 16 A 250 V~with hinged cover
System 55
Rocker switch 10 AX 250 V~with inscription space
Circuit breaker, 2-pole

Overview

Specification: pure white glossy

Order No.: 4454 03

Packing unit: 1/5

PS: 01

EAN: 4010337094050

Overview

Specification: grey

Order No.: 0102 31

Packing unit: 1

PS: 14

EAN: 4010337102311

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Features

  • Water-protected surface-mounted IP66

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Cover frames (1-gang to 5-gang) from the Standard 55, Gira E1 and Gira E2 design lines in combination with the sealing kit also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.

Notes

  • Can also be connected to be illuminated.
  • Subject to availability.
 

Scope of supply

  • Blank inscription label enclosed.

Download

Data sheet
PDF

Download

Data sheet
PDF