Item comparison

System 106 call-button module
4-gang

Overview

Specification: stainless steel

Order No.: 5534 920

Packing unit: 1

PS: 20

EAN: 4010337022527

Overview

Specification:

Order No.:

Packing unit:

PS:

EAN:

Features

  • Easy-to-use, vandal-proof, and scratch-resistant call buttons.
  • Function changes, e.g from 2-gang to 4-gang, can be easily implemented by replacing the buttons.
  • Various inscription options possible.
 

Technical data

Power supply
System:
via flat ribbon cable, 10-pole

Power consumption
Maximum:
160 mW
Stand-by mode:
14 mW

Connections
System:
2 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection class:
IP54
 

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
 

Dimensions in mm

B 106,5 H 106,5 T 28,7