Item comparison

Gira E2 cover frame
anthracite
Support ring Modular Jack, 2-gang
Support ring, MJ-01 to MJ-10

Overview

Specification: 2-gang, without crossbar

Order No.: 1002 23

Packing unit: 10

PS: 11

EAN: 4010337002239

Overview

Specification: Support ring MJ-06

Order No.: 5606 00

Packing unit: 10

PS: 01

EAN: 4010337460060

 

Technical data

Dimensions
MJ-01, MJ02, MJ-07:
W 14.8 x H 19.5 mm
MJ-03:
W 14.8 x H 20.0 mm
MJ-04, MJ-09:
W 14.8 x H 19.3 mm
MJ-05:
W 16.7 x H 17.3 mm
MJ-06:
Dimensions
MJ-08:
W 14.8 x H 19.0 mm
MJ-10:
W 16.1 x H 18.5 mm

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Notes

  • For screw attachment only.
  • Suitable for duct installation.

Download

Data sheet
PDF

Download

Data sheet
PDF