Item comparison

Support ring
SCHUKO socket outlet 16 A 250 V~with hinged cover
Screw terminals

Overview

Specification: second support ring

Order No.: 1127 00

Packing unit: 5/25

PS: 06

EAN: 4010337003847

Overview

Specification: stainless steel

Order No.: 4184 600

Packing unit: 1/5

PS: 11

EAN: 4010337123163

Features

  • For fastening push button sensor 3 to device boxes.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
 

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
 

Notes

  • Cover frames (1-gang to 5-gang) from the Standard 55, Gira E1 and Gira E2 design lines in combination with the sealing kit also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.

Scope of supply

  • Incl. mounting screws.
 

Download

Data sheet
PDF

Download

Data sheet
PDF