Vertical and horizontal mounting enables optimal adaptation to the installation point.
Suitable for use in the facade module.
The housings can be mounted as soon as the façade has been completed.
Features
The support ring is earthed in connection with the mounting claws and claw screws.
Quick mounting (approx. 3.5 turns per mounting claw).
Expanding claws in the housing.
Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
Low installation depth.
Large, ergonomically shaped release levers.
Sturdy earth bar with solid earthing fingers.
Sturdy and corrosion-resistant steel support ring.
Shatter-proof thermoplastic base.
Technical data
Installation depth:
32 mm
Conductors:
Rigid and flexible
Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection:
0°C to +45°C
Notes
System 106 flush-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.
For use with System 106 installation box, flush mounting on a front plate already present in the building (letterbox, door-side installation or similar).
Notes
Increased contact protection (Safety Plus) in accordance with IEC 60884-1.
Scope of supply
Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: System 106 housing for flush mounting, 1-gang).