Item comparison

Gira Event Clear cover frame
black with anthracite intermediate frame
RF data interface (USB stick) for KNX

Overview

Specification: 1-gang

Order No.: 0211 738

Packing unit: 10

PS: 11

EAN: 4010337068907

Overview

Specification: USB stick

Order No.: 5120 00

Packing unit: 1

PS: 06

EAN: 4010337017271

Features

  • Shatter-proof.

Features

  • The device is used as an interface for wireless communication between PC and KNX system via KNX RF (wireless).
  • The connection to the computer is made using a USB slot (USB 2.0 type A).
  • With the aid of the USB stick, the addressing, programming and diagnosis of the KNX devices can be carried out by the start-up software from version ETS5.
  • Fast download of large applications by long frame support with ETS5 and higher.
  • Supports KNX Data Secure to allow encrypted telegrams to be forwarded.
 

Technical data

KNX medium:
RF1.R

Start-up mode:
S mode

Power supply:
DC 5 V via USB port

USB version:
2.0 or higher

USB connection:
Type A

Ambient temperature:
-5 °C to +45 °C

Relative humidity:
Max. 80% (no condensation)

Wireless frequency:
868.3 MHz

Transmission power:
max. 20 mW

Range (free field):
approx. 100 m
 

Notes

  • Suitable for PC or laptop with Windows operating system.
  • Automatic installation of PC communication via HID profile.