Item comparison

System 106 installation box, flush mounting
2-gang
Gira Event cover frame
pure white matt with colour aluminium intermediate frame

Overview

Specification: 2-gang

Order No.: 5522 00

Packing unit: 1

PS: 20

EAN: 4010337102212

Overview

Specification: 1-gang

Order No.: 0211 71

Packing unit: 10

PS: 11

EAN: 4010337211716

Features

  • Vertical and horizontal mounting enables optimal adaptation to the installation point.
  • Suitable for use in the facade module.
  • The housings can be mounted as soon as the façade has been completed.

Features

  • Shatter-proof.

Dimensions in mm

Housing 1-gang: 106,5 106,5 23,35
Housing 2-gang: 106,5 213,0 25,35
Housing 3-gang: 106,5 319,5 25,35
Housing 4-gang: 106,5 426,0 25,35
2 x 2-gang: 213,0 213,0 25,35
Housing 5-gang: 106,5 532,5 25,35