Item comparison

Lighting element for surface-mounted housing
Inscription sheets for Gira F100
15.8 x 67 mm 48 labelling fields

Overview

Specification: cream white glossy

Order No.: 1067 01

Packing unit: 1/5

PS: 02

EAN: 4010337105169

Overview

Specification: pure white

Order No.: 2874 112

Packing unit: 1

PS: 09

EAN: 4010337052807

Features

  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.

Features

  • Pre-cut inscription sheets made from PET film inDIN A4 format.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
0.05 W / 1.65 mA

Light intensity:
0.2 cd

Ambient temperature:
0 °C to +40 °C
 
 

Notes

  • Inscription sheets can only be printed with a laser printer.
  • To design your print, enter the Gira order number of your text labels on the following website.
    https://www.avery-zweckform.com/software/avery-design-print

Download

Data sheet
PDF

Download

Data sheet
PDF