Item comparison

Rocker button insert 10 A 250 V~ NO contact, 1-pole with N terminal
Rocker, 2-gang

Overview

Specification: with mounting claws

Order No.: 3150 00

Packing unit: 10/100

PS: 01

EAN: 4010337038788

Overview

Specification: pure white glossy

Order No.: 0295 112

Packing unit: 5

PS: 01

EAN: 4010337044918

Features

  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1/slotted/PH screw head drive.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
 

Technical data

Installation depth
3150 00:
32 mm
3870 00:
23 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²
 

Notes

  • Can also be connected to be illuminated.
 

Download

Data sheet
PDF

Download

Data sheet
PDF