Cut-off relay, 2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 0861 00
0861 00
EAN 4010337861003
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Simultaneous control of more than one blind drive.
  • In each case, two drives are electrically decoupled with one cut-off relay.
  • With two auxiliary inputs for the individual operation of the blinds and a central input for a central function, e.g. of a timer or for implementation of central control systems in the event of distribution among several RCCBs.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Switching current:
4 A, cos φ ≥ 0.8 ind., 100% switch-on duration

Connections
Power supply:
2 x screw terminal
Central:
2 x screw terminal
Drive 1, 2:
2 screw terminals each
Auxiliary unit 1, 2:
1 screw terminal each

Ambient temperature:
-25 °C to +70 °C

Notes

  • The DRA cut-off relay is installed on a cap profile rail.

Dimensions

Modular width (MW): 2.5

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


2-gang cut-off relay with auxiliary input and separate mains feed
Operating instructions

Operating instructions.

Order no. 0861 00

PDF, 154 Kb

Load


Ordering info Features Downloads